IESNA:LM-63-2002
[TEST]P1201629
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/30/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GWC-SB1B-830-U-T4W
[LUMINAIRE]GALLEON WALL LUMINAIRE
[MORE](1) 80 CRI, 3000K, 450mA LIGHTSQUARE WITH 26 LEDS AND TYPE IV WIDE OPTICS
[DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_INPUT_ELECTRICAL]120.0 VOLTS, 39.8 WATTS, 0.33 AMPS
[_THDi]5.305
[_PF]0.996
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Wall
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]5077
TILT=NONE
26 -1 1 37 22 1 1 0.5 0.5 0
1 1 39.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 46 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
512.2 532.2 569.4 611.4 648 680.4 706.1 722.9 729.3 735.8
761.7 784.2 817.1 886.9 986.9 1105.9 1225.5 1341.5 1444.2 1527.7
1620.2 1705.3 1792.7 1874.8 1948.1 1972.7 1931 1828.6 1558.7 1004.3
366.4 133.5 70.1 38.8 20.9 6.2 0
512.2 535.7 574 615.4 653.4 684.1 710.9 726.9 733.6 739.8
762.8 783.9 814.1 877.5 974.6 1090.7 1206.2 1325.5 1429.8 1524.5
1611.4 1710.1 1793 1875.4 1951.9 1986.4 1962.3 1869 1619.2 1085.6
416.2 146 77 42 22.2 7.5 0
512.2 532.5 568.6 609.3 645.1 676.1 700.2 716 722.1 724.8
742.7 766.8 793.8 844.6 930.7 1039.6 1164 1289.4 1403.3 1496.4
1581.4 1676.7 1783.6 1889.3 1989.8 2070.9 2125.7 2122.5 1935.5 1425.3
662.2 216.1 110.7 62 29.2 9.6 0
512.2 529.6 562.7 600.4 633.1 661.4 684.4 698.3 704.2 706.1
715.7 741.4 767.3 797.5 854.8 937.7 1038.8 1152.2 1273.3 1396.9
1518.6 1645.4 1779.4 1927 2078.1 2196.3 2293.9 2396.4 2434.6 2119.8
1330.6 511.4 198.4 107.8 58.8 18.7 0
512.2 528.2 557.4 591.1 621.3 647.8 670 684.4 691.4 694.8
699.7 716.5 744.6 767.9 796.7 846.5 919.8 1010.2 1116.1 1241
1387.8 1553.6 1727.5 1929.1 2106.5 2281.6 2461.9 2680.7 2931.8 2987.7
2507.9 1542.4 660.9 297.7 145.5 57 0
512.2 524.7 548.8 576.9 605.2 631.7 654.2 671.3 681.2 688.4
694 704.7 726.4 753.9 776.9 803.7 848.4 913.6 1002.4 1103.5
1219.3 1348.5 1491.3 1656.1 1844.9 2076.5 2351.7 2682.8 3135.6 3561.7
3540 2840.3 1686.8 721.3 250.1 56.2 0
512.2 524.5 547.7 576.6 603.4 629.3 652 669.7 680.4 688.2
693.8 704.5 724.8 751.8 775.9 802.1 843.3 902.4 991.4 1084.5
1203.8 1321.2 1461.4 1622.1 1812.8 2044.9 2320.4 2653.7 3107.5 3560.1
3550.4 2862 1720.8 741.6 255.7 57.5 0
512.2 522.3 541.6 565.4 590.5 615.1 639.2 659 672.6 683.1
693.5 707.1 722.4 736.8 756.9 785 817.3 858 919 1003.7
1107.8 1230.5 1378.2 1559.5 1773.7 2021.7 2295 2594 2954 3279
3223.3 2576.9 1531.4 605 180.8 35.8 0
512.2 521 534.6 554.4 576.6 599.6 623.7 645.4 663.3 679.3
695.1 712.2 726.4 738.4 753.7 771.9 802.4 846.8 915.5 1013.1
1142.8 1306.2 1498.5 1712.2 1933.1 2165.3 2406.5 2665.2 2923.2 3004.8
2743 1952.4 917.6 322.8 128.6 50.8 0
512.2 517.3 526.6 540.8 559 579.6 602.6 624 643.8 663.3
682.5 701.8 718.1 733.4 749.1 767.1 794.3 839.3 915.5 1027.6
1182.4 1371.8 1579.8 1795.1 2016.6 2242.9 2479.5 2693.2 2787.4 2604.4
2011.8 1009.6 304.1 128.9 75.7 38.2 0
512.2 516.2 522.1 533 547.2 564.6 583.3 603.4 622.9 643
664.6 687.1 709.6 729.1 750.7 776.1 813.6 874 965.8 1096
1284.3 1505 1762.2 2027.6 2306.5 2539.7 2731.2 2793.5 2618.1 2099.8
1308.1 518.3 155.4 64.2 31 10.2 0
512.2 514.6 519.4 528.8 542.7 556.8 575.3 594.3 613.3 632
653.9 677.7 701.5 723.2 748.6 776.9 818.9 876.2 961.5 1084.5
1253.5 1468.6 1715.4 1967.4 2199.5 2377.9 2467.2 2412.4 2172 1652.3
944.9 360.3 124.9 51.1 22.2 4.5 0
512.2 513.8 516.7 526.6 538.6 553.4 569.1 586.3 604.4 621.8
641.6 664.1 685.5 707.1 730.4 758 791.7 838.5 899.7 982.1
1100.3 1261 1453.3 1648 1811.2 1903.2 1888.2 1759.3 1526.1 1138
624.8 240.2 93.9 46.8 29.7 11.2 0
512.2 510.8 514 522.1 533.3 547.2 562.5 577.4 591.9 604.4
618.3 631.2 643 652.3 656.3 655.8 649.4 637.6 622.9 609
596.2 590.8 590.8 580.1 536.8 453.3 346.6 251.4 187.2 145.2
116.6 96.3 79.7 63.1 41.7 17.7 0
512.2 509.5 512.4 521.8 534.1 547.7 562.5 576.9 590.8 599.6
603.9 602.6 597.2 585.5 566.7 542.1 512.4 479.8 445 405.5
366.9 329.8 294.2 261.3 231.3 207.5 186.4 170.9 156.2 140.7
121.7 103 81.8 60.4 36.6 16.6 0
512.2 507.9 513 522.6 535.7 550.4 567.3 582.8 592.1 595.9
591.3 579.8 565.4 546.9 526.9 503.3 474.2 441.3 405.7 368.3
331.4 296.9 266.6 241 218.2 199.5 183.7 174.6 163.1 148.2
129.4 104 80.5 57.2 33.2 17.1 0
512.2 507.6 513.2 525 539.2 556.6 574 586 591.6 590.8
584.4 575 558.7 536.5 510.8 484.9 457.3 425.5 390.2 354.1
320.7 292.9 268 246.6 227.1 209.7 199.5 190.2 190.4 191.8
179.2 156.5 139.1 108.1 74.9 50 0
512.2 509 515.9 528.5 546.4 563.5 577.2 587.9 591.3 590.5
585.2 573.7 554.4 530.9 503.3 474.5 438.6 400.1 362.7 329.2
300.9 277.1 257 239.6 222.5 207.3 194.4 209.7 239.1 252.2
245.5 234.8 225.2 181.9 145.8 103.5 0
512.2 509.2 517.8 532.8 549.9 567.8 580.6 588.4 590.8 590.3
585.5 574.5 556.3 533.3 499.9 461.4 416.4 374.2 333.5 302.2
273.3 251.4 233.2 218.8 204.6 185.9 193.6 212.9 222.8 218.2
206.5 205.7 178.9 146.3 123.8 88 0
512.2 509.5 519.1 535.2 553.9 570.5 582.2 588.9 591.6 590.8
586 576.4 562.2 539.2 502.8 455.2 402.5 352.2 308.6 272.8
243.6 223.3 208.9 196.8 177.9 174.4 184.5 196 192.3 181.6
173.3 165 135.1 110.5 93.3 66.1 0
512.2 509.8 520.2 537 557.4 573.1 585.2 592.1 595.6 594.8
589.2 581.4 567.3 541.1 500.9 448.8 389.9 331.4 281.9 246.9
222.8 205.7 193.1 180.5 164.2 168.8 178.1 183.5 177.6 196.3
180.3 161 120.9 97.6 80.5 49.5 0
512.2 510.8 520.7 537.6 556.6 574.2 586.3 593.2 597.2 597.5
593.5 586.5 572.9 547.7 506.8 452.8 390.7 329.5 278.7 243.9
221.5 204.3 191.5 177.9 162.1 166.9 176 181.3 175.2 194.7
180.3 146.8 116.9 96.6 80.2 38.8 0
